IESNA:LM-63-2002
[TEST]P1504395
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-42)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-06-BLAK-PS (3000K_L12_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 6-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC BLACK SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 12,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8859
TILT=NONE
1 -1 1 37 1 1 1 -1.291667 -1.291667 0
1 1 82.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
6056 6037.3 6026.8 5987.9 5937.6 5898.7 5853.3 5772.2 5672.5 5571.9
5470.6 5354.6 5204.6 4771.6 4222.7 3590.3 2880.8 2256.5 1681.6 1154.6
668.1 270 121.6 70.5 37.3 28.4 22.7 21.9 21.1 19.5
17 14.6 11.4 8.9 5.7 2.4 0
